IESNA:LM-63-2002
[TEST]P1642326
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4D-730-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 203W 70CRI 3000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.69A 202.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22786.4
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 202.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3866.5 4156.7 4241.7 4314.3 4326.7 4312.2 4330.9 4397.2 4494.7 4673.0 4909.3 5191.3 5496.0 5790.4 6064.1 
6339.8 6567.9 6750.3 6959.7 7216.8 7500.8 7830.4 8249.2 8713.6 9246.4 9727.4 10227.0 10413.6 9260.9 7042.6 
3941.1 1333.1 789.9 236.3 0.0 0.0 0.0 
3866.5 4171.3 4258.3 4318.5 4324.7 4312.2 4337.1 4403.5 4511.3 4683.3 4923.8 5207.9 5510.5 5788.3 6064.1 
6325.3 6561.6 6764.8 6961.8 7191.9 7455.2 7786.9 8205.7 8653.5 9192.5 9702.5 10274.7 10552.5 9522.2 7347.4 
4270.8 1442.9 831.3 279.9 0.0 0.0 0.0 
3866.5 4169.2 4245.9 4310.2 4328.8 4339.2 4388.9 4486.4 4617.0 4797.4 5037.9 5319.8 5610.1 5883.7 6142.9 
6399.9 6648.7 6876.8 7117.3 7366.0 7652.1 8010.8 8442.0 8981.1 9646.6 10266.4 11112.3 11670.0 11143.4 9285.8 
6916.2 3217.6 1198.3 661.3 141.0 0.0 0.0 
3866.5 4175.4 4239.7 4295.7 4330.9 4370.3 4447.0 4573.5 4728.9 4915.5 5151.9 5419.3 5699.2 5956.3 6215.4 
6480.8 6754.5 7044.7 7374.3 7726.8 8143.5 8622.4 9196.7 9922.3 10786.8 11703.2 12758.4 13712.1 13766.0 11271.9 
8487.6 5251.4 2614.3 970.3 300.6 0.0 0.0 
3866.5 4160.9 4212.7 4256.3 4306.0 4370.3 4465.7 4596.3 4749.7 4925.9 5124.9 5348.8 5605.9 5860.9 6147.0 
6474.6 6837.4 7254.1 7708.1 8209.8 8771.7 9445.5 10241.6 11234.6 12381.1 13473.7 14572.5 15439.0 15797.7 14207.6 
9538.7 6296.3 3313.0 1297.8 340.0 0.0 0.0 
3866.5 4138.1 4187.8 4223.1 4277.0 4355.8 4451.1 4579.7 4728.9 4892.7 5075.2 5290.8 5537.5 5807.0 6118.0 
6476.6 6903.7 7388.9 7921.7 8525.0 9165.6 9924.4 10863.5 11881.5 12980.2 13979.5 14912.5 15704.4 16050.6 14783.9 
10065.3 5823.6 2747.0 808.5 132.7 0.0 0.0 
3866.5 4133.9 4181.6 4200.3 4258.3 4337.1 4442.8 4563.1 4695.8 4843.0 5006.8 5214.1 5446.3 5724.1 6041.3 
6433.1 6876.8 7407.5 7996.3 8657.6 9435.1 10270.6 11226.3 12250.5 13212.4 14043.8 14802.6 15511.6 15588.3 13994.0 
9775.1 4930.0 2168.6 684.2 132.7 2.1 0.0 
3866.5 4102.8 4148.5 4154.7 4196.1 4281.1 4384.8 4505.0 4614.9 4731.0 4880.3 5056.5 5284.6 5560.3 5910.7 
6370.9 6899.6 7500.8 8236.8 8958.3 9874.6 10714.2 11599.5 12432.9 13137.8 13718.3 14294.6 14582.8 13807.4 11249.1 
7216.8 3584.5 1324.8 756.7 429.2 10.4 0.0 
3866.5 4046.9 4084.2 4078.0 4098.7 4167.1 4266.6 4378.6 4488.5 4598.3 4728.9 4903.1 5129.1 5435.9 5840.2 
6375.1 7030.2 7836.7 8713.6 9696.3 10670.7 11506.2 12283.7 12874.5 13359.6 13716.2 13859.3 13264.3 11058.4 7127.6 
3157.5 1161.0 590.9 306.8 56.0 6.2 0.0 
3866.5 3976.4 3988.8 3982.6 3997.1 4046.9 4133.9 4233.5 4341.3 4455.3 4590.0 4776.6 5033.7 5394.4 5889.9 
6551.3 7359.8 8346.7 9370.8 10370.1 11191.1 11817.2 12279.5 12638.2 12849.6 12853.8 12345.8 10637.5 7046.8 3087.0 
806.5 306.8 163.8 89.1 37.3 8.3 0.0 
3866.5 3897.6 3852.0 3825.0 3827.1 3868.6 3943.2 4028.2 4109.1 4200.3 4316.4 4465.7 4677.1 4992.2 5413.1 
5991.5 6731.6 7567.1 8483.5 9229.8 9785.5 10117.2 10357.7 10519.4 10463.4 10086.1 8970.7 6831.2 3742.1 1256.4 375.2 
199.0 138.9 116.1 85.0 18.7 0.0 
3866.5 3841.6 3764.9 3698.6 3669.5 3684.1 3725.5 3773.2 3820.9 3878.9 3949.4 4051.0 4198.2 4418.0 4724.8 
5174.7 5724.1 6424.8 7154.6 7714.3 8114.5 8311.4 8400.6 8365.3 8104.1 7540.2 6385.4 4590.0 2307.5 783.7 267.4 
174.1 143.1 122.3 82.9 22.8 0.0 
3866.5 3769.1 3650.9 3545.2 3476.7 3441.5 3433.2 3435.3 3435.3 3435.3 3437.3 3453.9 3495.4 3568.0 3700.6 
3916.3 4196.1 4538.2 4890.7 5110.4 5143.6 4994.3 4712.4 4295.7 3711.0 2985.4 2110.5 1283.3 607.4 259.1 136.8 91.2 
49.8 31.1 16.6 6.2 0.0 
3866.5 3684.1 3476.7 3273.6 3093.2 2939.8 2803.0 2662.0 2500.3 2319.9 2120.9 1901.1 1654.4 1399.4 1150.6 912.2 709.0 
559.8 462.3 404.3 360.7 325.5 292.3 263.3 234.3 205.2 176.2 149.3 118.2 89.1 62.2 43.5 29.0 16.6 12.4 8.3 0.0 
3866.5 3603.2 3300.5 2985.4 2678.6 2377.9 2071.1 1760.1 1445.0 1152.7 901.8 702.8 580.5 520.4 483.1 445.7 416.7 385.6 
356.6 325.5 296.5 269.5 246.7 223.9 201.1 174.1 147.2 126.5 103.7 80.9 58.0 39.4 27.0 18.7 14.5 10.4 0.0 
3866.5 3526.5 3122.2 2699.3 2239.0 1807.8 1395.3 1059.4 796.1 638.5 580.5 547.3 516.2 487.2 449.9 418.8 389.8 362.8 
337.9 311.0 288.2 263.3 238.4 213.5 188.7 165.9 143.1 122.3 103.7 85.0 62.2 47.7 35.2 24.9 16.6 10.4 0.0 
3866.5 3427.0 2954.3 2411.1 1851.4 1355.9 947.4 702.8 607.4 576.3 549.4 524.5 497.6 468.5 431.2 404.3 375.2 348.3 
325.5 300.6 277.8 252.9 226.0 199.0 172.1 149.3 126.5 107.8 89.1 76.7 62.2 47.7 35.2 27.0 20.7 14.5 0.0 
3866.5 3379.3 2803.0 2176.8 1519.6 1038.7 717.3 613.7 584.6 557.7 534.9 512.1 485.1 454.0 422.9 393.9 364.9 340.0 
315.1 288.2 259.1 230.1 201.1 172.1 145.1 124.4 103.7 87.1 74.6 64.3 56.0 47.7 39.4 33.2 27.0 20.7 0.0 
3866.5 3321.3 2701.4 1994.4 1318.5 850.0 640.6 599.2 574.3 551.5 528.7 505.9 481.0 449.9 420.9 389.8 358.7 327.6 298.5 
267.4 234.3 203.2 172.1 141.0 116.1 95.4 78.8 68.4 62.2 58.0 56.0 51.8 47.7 39.4 33.2 24.9 0.0 
3866.5 3271.5 2610.1 1853.4 1175.5 748.4 619.9 592.9 568.1 545.2 522.4 499.6 474.8 443.7 412.6 381.5 348.3 313.1 277.8 
242.6 207.3 174.1 143.1 118.2 95.4 78.8 68.4 62.2 60.1 58.0 58.0 56.0 51.8 45.6 37.3 29.0 0.0 
3866.5 3244.5 2562.5 1795.4 1105.0 707.0 615.7 588.8 566.0 543.2 518.3 493.4 468.5 437.4 406.3 375.2 340.0 300.6 263.3 
226.0 190.7 157.6 128.5 103.7 85.0 72.6 64.3 60.1 58.0 58.0 58.0 56.0 51.8 47.7 41.5 31.1 0.0 
3866.5 3259.1 2572.8 1785.0 1117.4 696.6 615.7 590.9 566.0 541.1 518.3 493.4 466.5 435.4 406.3 373.2 335.9 298.5 259.1 
221.8 186.6 153.4 124.4 101.6 82.9 70.5 62.2 60.1 58.0 58.0 58.0 56.0 51.8 47.7 41.5 31.1 0.0 
